Browse FAQs

Legacy APC Refrigerant Charge

Published date: 18 July 2020

Issue:
Legacy APC Refrigerant Charge 

Product line:
Legacy, Airflow, AFX, CCT, CM, TC 

Environment:  
All Models 

Cause:
Factory Refrigeration Charge 

Resolution:  
Please note that the charge amounts below are "total" for the unit(s) Som units below have two independant circuits.
 

             
             
   

R-22 Factory Charged

   
         

Air

W/G

CCT-6 W/G

8.1

   

CM15

56 ozs

47 ozs

CCT-8 W/G

12

   

CM20

63 ozs

54 ozs

CCT-10 W/G

13

   

CM25

70 ozs

63 ozs

CCT-15 W/G

24

   

CM40

101 ozs

84 ozs

CCT-20 W/G

27

   

CM65

170 ozs

120 ozs

CCT-24 W/G

31

         

CCT-30 W/G

70

         
             

TC-2 W/G

5

         

TC 3 W/G

4lbs, 13 ozs

         

TC-5 W/G

8.5

         

TC-8 W/G

11

         

TC-10 W/G

11

         
             

AFX-106 W/G

13

         

AFX-108 W/G

18

         

AFX-210 W/G

23

         

AFX-212 W/G

23

         

AFX-214 W/G

23

         

AFX-218 W/G

23

         

AFX-320 W/G

44

         

AFX-326 W/G

44

         

AFX-328 W/G

57

         
             

All charges are approximate, may vary +/- 5 lbs.

     
             

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.