Browse FAQs



Audio Sensor Reading for Version 2 Appliances does NOT Correlate to Decibel Level
... and Version 3 Appliances does NOT Correlate ... ... 2 and 3 Appliances ... /400) models , each unit ... Audio task represents 20 dB. ... /420/ 500 ) models and version 3 ... /570) models , the audio ... To test audio sensors on NetBotz 320/420/ 500 appliance , the suggested method for setting audio is to view the audio graph over a period of time to see the bounds to set a trigger for.
BTU ratings for NetBotz version 2 appliances
BTU ratings for NetBotz version 2 appliances ... 420 20 Watt Max (69 BTU/Hr) 500 25 Watt Max (85 BTU/Hr)
What are the default Thresholds for Version 2 Appliances?
Default Thresholds for NetBotz Version 2 Appliance ... NetBotz Version 2 Appliances ... Default Thresholds for Version 2 Appliances The follow are the default thresholds on Version 2 Appliances (320, 420, 500 ): ... -minimum 20 % ... -minimum 20 C
Storage Temperature Range for NetBotz Version 1 and 2 Appliances
Model 320/420 = -10 C to 70 C* Model 500 = -25 C to 85 C*
Power Over Ethernet (POE) and NetBotz version 1 or 2 Appliances
Model 420 The Model 500 requires more power than the POE standard supports and it also has a proprietary power connector.
NetBotz v2 | SNMP versions supported
The NetBotz model 320, 420, & 500 appliances only support SNMP version 1 when using Botzware version 2.4 or lower.
NetBotz Version 1 Appliances Service Alert - January 2004
RackBotz 303, 310, 310c, 400, 400c Note: WallBotz 500 appliances are not affected by this defect.
Configuring the Return or Reply Email Address on a Netbotz Appliance
NOTE: You do NOT need to use the location field & DNS Domain fields on the 320/420/ 500 appliances .
NetBotz 300-500 Series | Password reset procedure
On older Version 2 NetBotz 320, 420, and 500 appliances , the password alone can not be reset.
Version 3 Netbotz modem support.
Resolution: All version 3 Netbotz appliances in the 400 and 500 families support modems.


Results 1 - 10 of 50

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.