Browse FAQs



APC Schneider Cooling Unit Identification
All Product models , all serial ... Model ... -230/ 3 / 60 ... = 480/ 3 / 60 ... = 600/ 3 / 60 E= Electric ... Humidifier D= Downflow Model A= 3 row 20 ... -230/ 3 / 60 ... = 480/ 3 / 60 ... = 600/ 3 / 60 ... /208/ 3 / 60 ... /208/ 3 / 60 ... /480/ 3 / 60 ... /208/ 3 / 60 F= Electric ... Humidifier D= Downflow Model ... = 600/ 3 / 60 ... /208/ 3 / 60
What are the operational conditions for an InRoom (Stulz) Unit
460v / 3ph / 60 Hz 208-230v / 3ph / 60 Hz ... Voltage imbalance: < 3 % Frequency: 60 Hz +/- 1% ... Maximum equivalent length of piping between the cooling unit and the air cooled condenser: 60 m (200 ft) ... Maximum condensing temperature: 60 °C (140°F) ... Data is valid for: 460v / 3ph / 60 Hz Downflow units with an external static pressure: 20 Pa (0.08 in w g)
Uniflair Pump Packages Technical Specs
SKU Pump Package acpp2320 Dual Pump Package 2 HP 208-230v/ 3 / 60 Hz, FlowRate 34 GPM
Uniflair Humidifier Water Quality
) Total hardness TH mg/l 100(2 ) 100 Temporary hardness mg/l 60 ( 3
Bypass operation of Symmetra Power Array 3:1 (3-Phase Input / 1-Phase Output)
This allows the user to rate their 3 phases with 60 Amp circuit breakers.
Symmetra PX; Bypass not in Range messages
60 Hz +/- 0.1 Hz 60 Hz +/- 3 Hz
What is the IP (ingress or international protection) rating of SMC, SMT and SMX series Smart-UPS?
2 = Protects against dripping water of +- 15 degree angle 3 = Protects against spraying water of +- 60 degree angle
​Information for Noise level of UPS Galaxy 5000 NAM
UPS rating (kVA) 40/50/ 60 /80kva 100/130kva ... ) with an RL load at 3 feet 65 63
What are your Cooling Product Energy efficiency rating (EER)?
Therefore a COP is universal and can be used in any system of units. EER = COP * 3 .412 .
Information on Online and On Battery operation of 3:1 Symmetra UPS systems
The output voltage can be set to either 220 / 230 / 240 VAC at 50 or 60 Hertz.


Results 1 - 10 of 50

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.