Consulter notre FAQ
Information for Noise level of UPS Galaxy PW
Issue:
Information for Noise level of UPS Galaxy PW.
Product line:
Galaxy PW US
Environment:
Galaxy PW 150KVA US
Galaxy PW 225KVA US
Cause:
Customer needs UPS room noise level with Galaxy PW.
Resolution:
We publish this information. for Galaxy PW UPS.
Noise levels
Noise levels are measured according to standard ISO 3746 (NFS 31 027).
UPS noise levels are indicated below:
UPS rating in KVA | 100 | 130 | 150 | 180 | 200 | 225 |
Noise level on normal floor (dBA) | 62 | 63 | 64 | 65 | 67 | 68 |
The noise level is identical for linear and non-linear loads.