

Side Panel 1960mm x 888mm x 44mm - Spare Part
WM52560
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Height | 196 cm |
---|---|
Width | 88.8 cm |
Depth | 4.4 cm |
Net weight | 23.4 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 215.9 cm |
Package 1 Width | 108.0 cm |
Package 1 Length | 33.0 cm |
Package 1 Weight | 80.74 kg |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.