

Circuit Breaker 25,0A - Spare Part
WM24698
Specifications
Lead time | Usually in Stock |
---|
Height | 8.9 cm |
---|---|
Width | 7.6 cm |
Depth | 4.4 cm |
Net weight | 0.15 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 17.8 cm |
Package 1 Width | 10.8 cm |
Package 1 Length | 10.8 cm |
Package 1 Weight | 2.155 kg |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.