

1 year extended warranty, Easy UPS SMV, level 03
WEXTWAR1YR-SD-03
Description
This service includes a one-year warranty extension for your APC Easy-UPS. The extended warranty period helps you avoid your Easy-UPS failure with the option of provided replacement or repair. We also provide 24/7 customer phone support during the extended warranty period.
Specifications
Product or component type | Warranty extension |
---|
CPQ Service Type | Ext Warr (Parts only) 1P/1 yr |
---|---|
Cycle duration | 1 year |
Range compatibility | APC Easy UPS |
Service benefits | Technical support |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 0.01 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.