

(1) Yr Extended Warranty, Parts Only, for 1 AquaFlair Air cooled Heat Pump Model TRAH 2942A - 4042A
WEXT1YR-UF-82B
Specifications
Lead time | Usually in Stock |
---|
Product or component type | Warranty extension |
---|
CPQ Service Type | Ext Warr (Parts only) Cooling/1 yr |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 0.01 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.