

(1) Yr Advantage PRO Plan with (1) PM for 1 Water-Cool - Model BRWC, BRWH 1402A - 2202A
WADVPRO-UF-53
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Product or component type | Maintenance |
---|
CPQ Service Type | Additional Services Time Based |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 0.01 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.