

APC Smart-UPS 3000VA RM 3U 230V w/CISPR Class B
SU3000R3IX160
Discontinued on:10 June 2022
SU3000R3IX160 has not been replaced. Please contact your customer care centre for more information.
Replacement battery (1) is available
Compatible Software
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 225-2250 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Main Output Voltage | 230 V |
Rated power in W | 2250 W |
Rated power in VA | 3000 VA |
Input Connection Type | IEC 60320 C20 |
output connection type | 8 IEC 60320 C13 |
Number of rack unit | 3U |
number of cables | 1 |
Battery type | Lead-acid battery |
provided equipment | Rack mounting brackets Rack mounting support rails User manual |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
Redundant | No |
Variant option | Ruggedized |
colour | Beige |
---|---|
Height | 13.2 cm |
Width | 48.3 cm |
Depth | 63.5 cm |
Net weight | 51.36 kg |
Mounting location | Front |
Mounting preference | Lower |
Mounting mode | Rack-mounted |
Two post mountable | 0 |
USB compatible | No |
input voltage limits | 168...302 V adjustable 174...286 V |
---|---|
network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Crest factor | Up to 5 : 1 |
---|---|
Harmonic distortion | Less than 5 % at full load |
Maximum configurable power in VA | 3000 VA |
Maximum configurable power in W | 2250 W |
UPS type | Line interactive |
Wave type | Sine wave |
output frequency | 47...53 Hz for 50 Hz nominal sync to mains 57...63 Hz for 60 Hz nominal sync to mains |
Product certifications | C-Tick GOST VDE |
---|
Acoustic level | 47 dBA |
---|---|
Heat dissipation | 375 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 0…40 °C |
Ambient air temperature for storage | -15…45 °C |
Storage altitude | 0.00…15240.00 m |
relative humidity | 0…95 % |
storage Relative Humidity | 0…95 % |
Run Time | View Runtime Graph |
---|---|
Extended runtime | 0 |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 3 h |
Number of battery replacement quantity | 1 |
Battery life | 3…5 year(s) |
Replacement battery | RBC12 |
Battery power in VAH | 672 VAh runtime |
battery charger power | 223 W rated |
Alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
---|---|
Control panel | LED status display with on line : on battery : replace battery and overload indicators |
Emergency power off | Optional |
Free slots | 1 |
control panel | LED status display with on line : on battery : replace battery and overload indicators |
alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
Surge energy rate | 480 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 25.4 cm |
Package 1 Width | 62.2 cm |
Package 1 Length | 95.3 cm |
Package 1 Weight | 60.323 kg |
Warranty | 2 years repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.