
Roll over image to zoom in

Description
This product is part of the Smart-UPS accessories for rackmount Smart-UPS. This is a 19 inch rail kit and can be used with 2200VA/3000VA SRT UPS. It has a 2-year warranty. Its dimensions are 89mm (depth) x 44mm (height) x 527mm (width) and weighs 2.72kg.
Specifications
Presentation | Accessory solutions to tailor the Smart-UPS to meet your specific needs. |
---|---|
Lead time | Usually in Stock |
Provided equipment | Installation guide Mounting hardware Rack mounting brackets |
---|
Height | 4.4 cm |
---|---|
Width | 52.7 cm |
Depth | 8.9 cm |
Net weight | 2.72 kg |
Mounting mode | Rack-mounted |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7 cm |
Package 1 Width | 18.5 cm |
Package 1 Length | 69.5 cm |
Package 1 Weight | 3.35 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
REACh free of SVHC
Lead free
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.