
Roll over image to zoom in


Specifications
Presentation | Accessory solutions to tailor the Smart-UPS to meet your specific needs. |
---|---|
Lead time | Usually in Stock |
Provided equipment | Installation guide Mounting hardware Rack mounting brackets |
---|
Height | 9.2 cm |
---|---|
Width | 26 cm |
Depth | 19 cm |
Net weight | 3.85 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.8 cm |
Package 1 Width | 21.6 cm |
Package 1 Length | 28.5 cm |
Package 1 Weight | 4.2 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
REACh free of SVHC
Lead free
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.