

APC SX Rack Handle Kit (for NetBotz Rack Access Pod 170)
NBHN0171
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Usually in Stock |
---|
Provided equipment | Installation guide |
---|
Depth | 17.8 cm |
---|---|
Height | 10.2 cm |
Net weight | 1.14 kg |
Width | 20.3 cm |
Ambient air temperature for operation | 0…45 °C |
---|---|
Operating altitude | 0...10000 ft |
Relative humidity | 0…95 % |
Ambient air temperature for storage | -15…65 °C |
Storage altitude | 0.00…15240.00 m |
Storage Relative Humidity | 0…95 % |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 20.7 cm |
Package 1 Width | 25.4 cm |
Package 1 Length | 21 cm |
Package 1 Weight | 1.25 kg |
Number of Units in Package 3 | 80 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Lead free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.