






APC Smart-UPS Charge Mobile Battery for Microsoft Surface Hub 2
CSH2
Specifications
Presentation | APC™ Smart-UPS Charge Mobile Battery is a lithium-ion battery system designed to power Microsoft Surface Hub 2 on-the-go for over 100 minutes, so you stay connected regardless of the location. |
---|---|
Lead time | Usually in Stock |
Main Input Voltage | 100 V 120 V 230 V |
---|---|
Input Connection Type | IEC 60320 C13 |
Battery type | Li-Ion (Lithium-Ion) |
Provided equipment | DC cable Detachable IEC C13 to IEC C14 power cord Screw set User manual USB cable |
Height | 429.26 mm |
---|---|
Width | 279.40 mm |
Depth | 88.90 mm |
Net weight | 9.98 kg |
Mounting mode | Not rack-mountable |
USB compatible | Yes |
network frequency | 40...70 Hz |
---|
Product certifications | California Energy Commission (CEC) CE cTUVus UN 38.3 |
---|---|
standards | FCC part 15 class A |
Ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…85 % |
Ambient air temperature for storage | -20…60 °C |
storage Relative Humidity | 0…95 % non-condensing |
Number of battery filled slots | 1 |
---|---|
Number of battery free slots | 0 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 429.26 mm |
Package 1 Width | 88.90 mm |
Package 1 Length | 279.40 mm |
Package 1 Weight | 13 kg |
Warranty | 3 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.