




APC Back-UPS 1200VA, 230V, AVR, 4 French outlets
BX1200MI-FR
Maximum configurable power in W:
Compatible Software
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 65-650 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
rated power in W | 650 W |
rated power in VA | 1200 VA |
nb of power socket outlets | 4 French |
cable length | 1.22 m |
number of cables | 1 |
battery type | Lead-acid battery |
provided equipment | user manual |
---|---|
max runtime | 120 min |
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
colour | Black |
---|---|
height | 19 cm |
width | 14 cm |
depth | 39 cm |
net weight | 7.6 kg |
mounting preference | No preference |
mounting mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | No |
network frequency | 50/60 Hz +/- 5 Hz auto-sensing |
---|---|
input voltage limits | 140...300 V |
Input Power Factor at Full Load | 0.54 |
Maximum configurable power in W | 650 W |
---|---|
output frequency | 50/60 Hz +/- 1 Hz sync to mains |
UPS type | Line interactive |
Waveform Type | Stepped approximation to a sinewave |
full load runtime | 00:01:00 650 W |
half load runtime | 00:05:00 300 W |
Maximum configurable power in VA | 1200 VA |
Transfer time | 6 ms typical : 10 ms maximum |
product certifications | CE CB |
---|---|
standards | EN/IEC 62040-1 EN/IEC 62040-2 CE |
equipment protection policy | Lifetime : 50000 euros |
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
operating altitude | 0...3000 m |
ambient air temperature for storage | -15…40 °C |
storage Relative Humidity | 0…95 % Non-condensing |
storage altitude | 0…3000 m |
acoustic level | 40 dBA |
IP degree of protection | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
number of battery filled slots | 0 |
number of battery free slots | 0 |
Battery recharge time | 8 h |
battery voltage | 12 V |
Battery power in VAH | 99 VAh runtime 108 VAh capacity |
battery life | 3…5 year(s) |
Battery graph comments | Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output. |
extended runtime | 0 |
control panel | LED Status display with on line : on battery |
---|---|
alarm | Alarm when on battery : distinctive low battery alarm |
Surge energy rate | 273 J |
---|---|
Data line protection | RJ45 10/100/1000 Base-T Ethernet protection |
Package 1 Weight | 8.6 kg |
---|---|
Package 1 Height | 29.7 cm |
Package 1 width | 23.5 cm |
Package 1 Length | 49.5 cm |
SCC14 | 10731304413575 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Compliant
Documents
Software and Firmware
Explore more items
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.