

TR Pedestal base H: 410mm
9FST106
Discontinued on:13 April 2022
To be end-of-service on:31 December 2027
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
depth | 30.5 cm |
---|---|
height | 17.5 cm |
net weight | 9 kg |
width | 58 cm |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.