

TR Stringer L: 2400mm
9FST003
To be discontinued on:02 June 2022
To be end-of-service on:02 June 2032
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
depth | 8 cm |
---|---|
height | 8 cm |
net weight | 20 kg |
width | 240 cm |
Warranty | 1 year |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Not applicable, out of EU RoHS legal scope
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.