ZIMBABWE - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Modular Access Floor
Uniflair Technical Floor
Uniflair Office Floor
Uniflair Building Floor
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
Chilled Water System
Power Modules
Enclosed Power Module
Skid Mounted Power Module
IT Modules
SmartShelter Container
SmartShelter Module
SmartShelter Data Hall
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
Data Center Assessment Services
Install
Installation Services
Operate
Battery Replacement Services
Extended Warranties
Preventive Maintenance
Service Plans
Optimize
Training Services
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
ZIMBABWE - Choose Country or Region
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
Will the NetShelter CX fit through standard doors?
Issue:
Will the CX fit through a standard door opening?
Product Line:
NetShelter CX
Environment:
All versions and serial ranges.
Cause:
Need to ensure the NetShelter CX will fit up the stairs, into the elevator or through a doorway.
Resolution:
All the units, including the 38U, are designed to go through a standard doorway. They measure 750 mm /29.5” wide x max 1950mm/76.7” tall.