SAINT VINCENT AND THE GRENADINES - Choose Country or Region
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
Audio-Video Solutions
AV Power Conditioners with Battery
AV Surge Protectors
AV Power Filters
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
Room Cooling Accessories
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
iBusway for Data Center
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
Room Power Distribution
Cabinet Power Distribution
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
SmartShelter Room
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
Remote Monitoring Services
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
When to replace your battery or UPS
UPS Buying Guide
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
SAINT VINCENT AND THE GRENADINES - Choose Country or Region
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
Default Thresholds for Version 2 Appliances
Issue:
Default Thresholds for NetBotz Version 2 Appliance
Product Line:
NetBotz
Environment:
NetBotz Version 2 Appliances
Cause:
Default configurations
Resolution:
Default Thresholds for Version 2 Appliances
The follow are the default thresholds on Version 2 Appliances (320, 420, 500):
Airflow:
-35 feet per minute for 60 seconds
-10.6 meters per minute for 60 seconds
**********************
Audio:
-40 for 30 seconds
*************************************
Dew Point:
-maximum 64.4 F & minimum 28.4 F
-maximum 18 C & minimum 2 C
*************************************
Humidity:
-maximum 50%
-minimum 20%
**********************************
Temperature:
-maximum 80 F
-minimum 68 F
-maximum 26.6 C
-minimum 20 C
***********************************