Technical FAQs
Technical FAQs
The filtration of conditioned air is extremely vital to maintaining the clean, particle-free environment required by electrical equipment. The system uses 30% efficient (100 microns) (ASHRAE 52.1-92), 4” (102 mm) deep filters, with full depth filter pleats. Deeper filters produce a lower pressure drop, requiring less energy during normal operation. Filters are replaceable through the front of the upflow unit, and through the top of the downflow unit.
The technical specifications are as follows:
Net Weight | 2.27 kg | 5lbs |
Maximum Height | 102.00 mm | 4in |
Maximum Width | 325.00 mm | 12.8in |
Maximum Depth | 756.00 mm | 29.7in |