Trinidad And Tobago - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Audio-Video Solutions
AV Power Conditioners with Battery
AV Surge Protectors
AV Power Filters
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
Room Cooling Accessories
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
iBusway for Data Center
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
Room Power Distribution
Cabinet Power Distribution
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
SmartShelter Room
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
Data Center Assessment Services
Install
Installation Services
Network Integration
Operate
Remote Monitoring Services
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
When to replace your battery or UPS
UPS Buying Guide
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
Trinidad And Tobago - Choose Country or Region
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
NEMA 5-15 receptacle description
Issue:
Which terminal is which in a standard household outlet?
Product Line:
Smart-UPS, Back-UPS, Surge
Environment:
All models, All Serial Numbers
Cause:
Informational
Resolution:
The NEMA 5-15 receptacle is the most common electrical receptacle in the United
States and Canada. It is a two-pole, three-wire grounding receptacle which is
used for a maximum of 15A and 125V. The standard wire colors are green for
Ground and white for Neutral. The color of the Hot wire can vary depending on
the building's electrical scheme; most common colors for the Hot wire are black
and red. The individual prongs: Hot, Neutral & Ground are well differentiated
as indicated in the diagram below.