Software / Firmware

PowerChute Network Shutdown v3.0.1
Name File Type File Size (KB) File Date  
AIX
PowerChute Network Shutdown v3.0.1 for AIX Application 10/31/2014
   
HP/UX
PowerChute Network Shutdown v3.0.1 for HPUX Application 10/31/2014
   
Linux
PowerChute Network Shutdown v3.0.1 for Linux Application 10/31/2014
   
Mac OS X
PowerChute Network Shutdown v3.0.1 for Mac OS X Application 10/31/2014
   
Microsoft Hyper-V Server Core x64
PowerChute Network Shutdown v3.0.1 for Windows 2008 Server Core x64 Application 10/31/2014
   
NETGEAR ReadyNAS
PowerChute Network Shutdown v3.0.1 for Netgear x86 Application 10/31/2014
   
Solaris
PowerChute Network Shutdown v3.0.1 for Solaris x86 Application 10/31/2014
   
PowerChute Network Shutdown v3.0.1 for Solaris Sparc Application 10/31/2014
   
VMware ESX
PowerChute Network Shutdown v3.0.1 for VMware ESX Application 10/31/2014
   
VMware ESXi
PowerChute Network Shutdown v3.0.1 for VMware ESXi Application 10/31/2014
   
Windows 2003
PowerChute Network Shutdown v3.0.1 for Windows x32 Application 10/31/2014
   
PowerChute Network Shutdown v3.0.1 for Windows x64 Application 10/31/2014
   
Windows 2008
PowerChute Network Shutdown v3.0.1 for Windows x32 Application 10/31/2014
   
PowerChute Network Shutdown v3.0.1 for Windows x64 Application 10/31/2014
   
Windows 2008 Server Core x32
PowerChute Network Shutdown v3.0.1 for Windows 2008 Server Core x32 Application 10/31/2014
   
Windows 2008 Server Core x64
PowerChute Network Shutdown v3.0.1 for Windows 2008 Server Core x64 Application 10/31/2014
   
Windows 7
PowerChute Network Shutdown v3.0.1 for Windows x32 Application 10/31/2014
   
PowerChute Network Shutdown v3.0.1 for Windows x64 Application 10/31/2014
   
Windows 8
PowerChute Network Shutdown v3.0.1 for Windows x32 Application 10/31/2014
   
PowerChute Network Shutdown v3.0.1 for Windows x64 Application 10/31/2014
   
Windows Server 2011
PowerChute Network Shutdown v3.0.1 for Windows x64 Application 10/31/2014
   
Windows Server 2012
PowerChute Network Shutdown v3.0.1 for Windows x64 Application 10/31/2014
   
Windows Storage Server 2008
PowerChute Network Shutdown v3.0.1 for Windows x64 Application 10/31/2014
   
Windows Vista
PowerChute Network Shutdown v3.0.1 for Windows x32 Application 10/31/2014
   
PowerChute Network Shutdown v3.0.1 for Windows x64 Application 10/31/2014