Technical FAQs

Ask a Question

Temperature and Humidity Sensor Specifications for Version 1 Appliances

Issue:

Temperature and Humidity Sensor Specifications for Version 1 Appliances

Product Line:

NetBotz

Environment:

NetBotz version 1 appliances

Cause:

Version 1-- Appliance Temperature Sensor Specifications

Resolution:


Range for all Version 1 Appliances (300, 303, 310, 400):
2 - 50 degrees C
35 - 120 degrees F

Accuracy for 310/400 Models:
+/- 1 degree C
+/- 1.8 degrees F

Accuracy for 300/303 Models:
+/- 2 degrees C
+/- 3.6 degrees F


Version 1 --Humidity Sensor Specifications

Range:10% - 90%, non-condensing

Accuracy:+/- 10%

Please note that Version 1 appliances are no longer supported.
Was this helpful?
What can we do to improve the information ?