Technical FAQs
Technical FAQs
ProtectNet Model | Mode | Standoff voltage | Breakover voltage | Let-through voltage | Peak surge current |
---|---|---|---|---|---|
P10B2 | Line-line Line-ground |
6 Vdc 500 Vrms |
8 Vdc 700 Vrms |
< 50 Vpk < 400 Vpk |
6,900 A 250 A |
P10BT | Line-line Line-ground |
6 Vdc 1,500 Vrms |
8 Vdc 1,800 Vrms |
< 50 Vpk < 1,700 Vpk |
6,900 A 250 A |
PTR | Line-line Line-ground |
6 Vdc 500 Vrms |
8 Vdc 700 Vrms |
< 50 Vpk < 400 Vpk |
6,900 A 250 A |
PNet1 | Line-line Line-ground |
6 Vdc 1,500 Vrms |
8 Vdc 1,800 Vrms |
< 50 Vpk < 1,700 Vpk |
6,900 A 250 A |
PNet1GB | Line-line Line-ground |
6 Vdc 1,500 Vrms |
60 Vdc 1,800 Vrms |
< 50 Vpk < 4,000 Vpk |
6,500 A 250 A |
PNet4 | Line-line Line-ground |
6 Vdc 1,500 Vrms |
8 Vdc 1,800 Vrms |
< 50 Vpk < 1,700 Vpk |
6,900 A 250 A |
PTel2 | metallic longitudinal |
220 Vdc 200 Vdc |
260 Vdc 260 Vdc |
< 325 Vpk < 325 Vpk |
150 A 150 A |
PTel1-4 | metallic longitudinal |
220 Vdc 200 Vdc |
260 Vdc 260 Vdc |
< 325 Vpk < 325 Vpk |
150 A 150 A |
PS9-DTE, and PS9-DCE | Line-line Line-ground |
28 Vdc 28 Vdc |
36 Vdc 36 Vdc |
< 60 Vpk < 60 Vpk |
200 A 200 A |
PS25-DTE, and PS25-DCE | Line-line Line-ground |
28 Vdc 28 Vdc |
36 Vdc 36 Vdc |
< 60 Vpk < 60 Vpk |
200 A 200 A |
PSP25 | Line-line Line-ground |
15 Vdc 15 Vdc |
16 Vdc 16 Vdc |
< 90 Vpk < 90 Vpk |
200 A 200 A |
PDigiTel | Metallic Longitudinal |
65 Vdc 65 Vdc |
80 Vdc 80 Vdc |
<60Vpk <60Vpk |
250A (8/20uS) 250A (8/20uS) |