SIERRA LEONE - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Modular Access Floor
Uniflair Technical Floor
Uniflair Office Floor
Uniflair Building Floor
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
Chilled Water System
Power Modules
Enclosed Power Module
Skid Mounted Power Module
IT Modules
SmartShelter Container
SmartShelter Module
SmartShelter Data Hall
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
Data Center Assessment Services
Install
Installation Services
Operate
Battery Replacement Services
Extended Warranties
Preventive Maintenance
Service Plans
Optimize
Training Services
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
SIERRA LEONE - Choose Country or Region
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
Information returned for Liebert Systems when using Advanced Device Crawlers
Issue:
Information returned for Liebert Systems when using Advanced Device Crawlers
Product Line:
NetBotz
Environment:
NetBotz version 2 appliances
Device Definition file for Liebert devices.
Cause:
Monitoring information
Resolution:
Information that is returned Liebert Systems when using Advanced Device Crawlers
The following information can be queried via Advanced Device Crawlers for a Liebert system assuming the Liebert DDF is installed.
Please note that not all information listed below is available on all Liebert models.
* Vendor
* Description
* Battery Time Remaining
* Battery Temperature
* Battery Voltage
* Battery Current
* Battery Capacity Available
* Battery Total Discharge Count
* Battery Total Accumulated Discharge Time
* Battery Amp Hours
* Battery Kilowatt Hours
* Battery Watt Hours
* Input Frequency
* Brown-outs Experienced
* Black-outs Experienced
* Transient (surge and spike) Conditions Experienced
* Number of Input Lines
* Input Line:Voltage
* Input Line:Current
* Input Line:Volt Amps
* Output Frequency
* Output Load
* Number of Output Lines
* Output Line:Voltage
* Output Line:Current
* Output Line:Volt Amps
* Output Power
* Inverter Status
* Inverter Temperature
* Nominal Output Voltage
* Nominal Input voltage
* Nominal Output Volt Amps
* Nominal Output Watts
* Nominal Output Frequency
* Nominal Input Frequency
* Nominal Output Volt Amp Rating
* Nominal Output Power Rating
* Switched Receptacle Status
* UPS Bypass Status
* Bypass Frequency
* Number of Bypass Lines
* Bypass Line:Voltage
* Bypass Line:Current
* Bypass Installed
* Multi-module UPS Count Connected to System Control Cabinet
"