What's new - Product Announcements
APC is pleased to announce the following*:- New Products
- End of Life Product
InfraStruxure for Small IT Spaces
InfraStruxure for Small IT Spaces is a simple, adaptable and manageable architecture for critical IT environments outside the datacenter, like server rooms and network closets. This solution brings together best of breed components in an intelligent way to address today’s challenges. The new architecture includes education tools, design tools and solution documentation that allow end-users and partners to deploy quickly & easily. For our channel partners, The Small IT Solution Designer allows drag and drop configuration of IT solutions using our robust product catalog. The tool even validates the component compatibility to ensure the right solution is ordered. For our customers, we have created Small IT Solution Guides. These simple tools address challenges in today’s marketplace like virtualizing, consolidation & cloud computing. Solution guides make detailed recommendations, share features and benefits as well as provide business justification for implementation. >
APC Smart-UPS C 1000-1500VA 120V Tower and Rack UPS for Entry Level Servers
Smart-UPS
APC’s Smart-UPS C Next Generation tower and rack products designed specifically as a value-optimized UPS option that offers the availability and management features needed for entry-level servers, voice and data networks. These products are available in 1000/1500VA models that include a new LCD display, a true sinewave output, high efficiency Green mode, automated voltage regulation, USB communications, Powerchute Business Edition software and server grade chassis that are form factor optimized. These new models offer the same core attributes of the Smart-UPS family but offer a server grade UPS option at a value price for the small and medium-sized businesses. The Smart-UPS C 1000 and 1500VA models are available in either tower or rack forms with the rackmount models shipping with a 2-post mounting kit, these can also be easily mounted in a 4-post rack with an optional 4-post rail kit. With over 20 million units sold Smart-UPS remains the product of choice by top IT Managers.>
* Results are based off your selected country.