Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
The APC Configurable Power Distribution Units bring agility, availability, and speed of deployment to your data center. Our factory-tested power distribution units are built to your exact specifications, support overhead or underfloor distribution, and feature a convenient, portable rack form factor.
Products | Part Number | ![]() |
||
---|---|---|---|---|
Products | Part Number | ![]() |
||
Product InfraStruxure PDU 60kW 400V/400V | Part Number PD60H5HK1 | Call for More Information + 971 4 7099333 + 971 4 7099333 |
Total Cost of Ownership | |||||||||
---|---|---|---|---|---|---|---|---|---|
Reduced footprint | Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor | ||||||||
Circuit Breaker Panel | Provides breaker positions for distribution to racks and power zones | ||||||||
System mobility | Power distribution units can easily be relocated to accommodate a changing data center environment. | ||||||||
Availability | |||||||||
Wide Range of Applications | Configure-to-order process allows APC to configure, install, and test complete system before shipping | ||||||||
Serviceability | |||||||||
Front-access servicing | Simplifies installation and UPS maintenance while minimizing space requirements. |