Vertical Cable Organizer, NetShelter SX, 45U

Vertical Cable Organizer, NetShelter SX, 45U

AR7552

Description: Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

Includes : Installation guide , Mounting hardware

Vertical Cable Organizer, NetShelter SX, 45U

Call for More Information
855 386 0178
Includes: Installation guide , Mounting hardware

Cable Management Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Australia , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    2064mm , 206.4CM
  • Maximum Width
    117mm , 11.7CM
  • Maximum Depth
    20mm , 2.0CM
  • Net Weight
    4.66KG
  • Shipping weight
    13.0KG
  • Shipping Height
    2240mm , 224.0CM
  • Shipping Width
    220mm , 22.0CM
  • Shipping Depth
    150mm , 15.0CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

109KB

Updated On

2018-06-15

Installation
Title
Size
Updated On
Rack and Enclosure Accessories, Cable Management