Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 10"W, Double-Sided with Doors

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 10"W, Double-Sided with Doors

AR8645

Description: This 10” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a double-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Includes : Doors , Installation guide , Mounting hardware , Qty 3 - Midspan brackets

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 10"W, Double-Sided with Doors

This 10” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a double-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Call for More Information
855 386 0178
Includes: Doors , Installation guide , Mounting hardware , Qty 3 - Midspan brackets

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR8645 Features

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 10"W, Double-Sided with Doors

  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Grounding connection
    Grounding connection point (hardware not provided) on left and right side of cable channel provides location for grounding the vertical cable manager.
  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rackspace unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
  • Horizontal cable routing front-to-back
    Pass-through holes and mounting slots support horizontal cable troughs for front-to-back cable pass-through using cable management accessory AR8016ABLK.
  • Similar look-and-feel to NetShelter™ enclosures
    Contoured and powdercoat design of the vertical cable manager door and matching enclosure placard provide a clean and consistent look with NetShelter enclosures.
  • Slam-to-latch full length door
    Door installs quickly without tools and is provided with two easy to use latches that allow the door to open to the left or right.
  • Toollessly mount vertical Rack PDUs
    Backplates feature several mounting location positions allowing Rack PDUs to be toollessly installed with the vertical cable manager channel or on the backside.
  • Vertical cable managers ship fully assembled
    Vertical cable managers ship fully assembled reducing the amount of time required to install equipment.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    2134mm , 213.4CM
  • Maximum Width
    253mm , 25.3CM
  • Maximum Depth
    660mm , 66.0CM
  • Net Weight
    34.0KG
  • Shipping weight
    43.1KG
  • Shipping Height
    406mm , 40.6CM
  • Shipping Width
    826mm , 82.6CM
  • Shipping Depth
    2287mm , 228.7CM
  • Color
    Black

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-06-15

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
Agency Approvals
Title
Size
Updated On
PDF

Size

569KB

Updated On

2018-06-11

Safety approval for Vertical and Horizontal Cable Managers 6" deep
Title
Size
Updated On
BIM Models, Racks & Accessories, Cable Management

Category

Sub-Category


End of Row Panel for Double Sided 84" Performance Vertical Cable Manager

Slide-on covers conceal cables within vertical cable managers at the end of a 2 or 4 post row of open frame racks for a clean, professional look.

AR8679
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Horizontal Cable Organizer Side Channel 18 to 30 inch adjustment

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8008BLK
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Performance, Midspan Accessory Bracket for 10" Wide double-sided Vertical Cable Manager (2 per kit)

Additional midspan accessory brackets for use with 10" wide double-sided Vertical Cable Managers in 2 and 4 Post Open Frame Racks environments. Double-sided Vertical Cable Managers include 3 midspan accessory brackets and this kit provides 2 additional accessory brackets.

AR8682
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Toolless Hook and Loop Cable Managers (Qty 10)

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

AR8621
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Horizontal Cable Organizer Side Channel 10 to 18 inch adjustment

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8016ABLK
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Performance, Cable Divider/Organizer for 2 and 4 Post Vertical Cable Managers(2 per kit)

Cable Divider/Organizer provides cable separation for creating multiple cable pathways within 2 and 4 Post Vertical Cable Managers and includes cable tie-off features for securing and routing cabling.

AR8680
Call for More Information
855 386 0178
Call for More Information  855 386 0178

Show results per page