Performance, Cable Divider/Organizer for 2 and 4 Post Vertical Cable Managers(2 per kit)

Share:

Performance, Cable Divider/Organizer for 2 and 4 Post Vertical Cable Managers(2 per kit)

AR8680

Description: Cable Divider/Organizer provides cable separation for creating multiple cable pathways within 2 and 4 Post Vertical Cable Managers and includes cable tie-off features for securing and routing cabling.

Includes : Installation guide , Mounting hardware , Qty 2 - Cable Dividers

Performance, Cable Divider/Organizer for 2 and 4 Post Vertical Cable Managers(2 per kit)

Cable Divider/Organizer provides cable separation for creating multiple cable pathways within 2 and 4 Post Vertical Cable Managers and includes cable tie-off features for securing and routing cabling.

Call for More Information
855 386 0178
Includes: Installation guide , Mounting hardware , Qty 2 - Cable Dividers

AR8680 Features

Performance, Cable Divider/Organizer for 2 and 4 Post Vertical Cable Managers(2 per kit)

  • Cable separation
    Attach the cable divider/organizers to the backplate of Vertical Cable Managers and create multiple cable pathways within the cable manager channel.
  • Multiple cable tie-off points
    Cable Divider/Organizer features multiple tie-off locations for securing cabling using toolless hook-and-loop cable managers (AR8621).

Cable Management Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    27mm , 2.7CM
  • Maximum Width
    120mm , 12.0CM
  • Maximum Depth
    813mm , 81.3CM
  • Net Weight
    2.3KG
  • Shipping weight
    3.0KG
  • Shipping Height
    63mm , 6.35CM
  • Shipping Width
    165mm , 16.51CM
  • Shipping Depth
    965mm , 96.5CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-06-15

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
Title
Size
Updated On