Galaxy VM 225 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8

Galaxy VM 225 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8

GVMS225KGF65S

Description: A highly compact, energy efficient 3-phase UPS with an integrated 480-208 volt transformer for data center, facility and industrial applications.

Includes : Dust filter , Installation guide , Integrated network management , Seismic compliance , Start-Up Service , Top and bottom cable entry

Galaxy VM 225 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8

A highly compact, energy efficient 3-phase UPS with an integrated 480-208 volt transformer for data center, facility and industrial applications.

Call for More Information
855 386 0178
Includes: Dust filter , Installation guide , Integrated network management , Seismic compliance , Start-Up Service , Top and bottom cable entry

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

GVMS225KGF65S Features

Galaxy VM 225 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8

  • Dry Contact inputs
    User assignable inputs allow other equipment alarms to be monitored through the power system controller
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Modbus RS-485 and Modbus TCP support
    Enables remote monitoring and interfaces with StruxureWareâ„¢ Data Center Expert, building management systems, or other third-party systems.
  • Pre-installed dust filters
    Protects the UPS from harsh environments
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.

Galaxy VM Features & Benefits

  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • High efficiency
    High efficiency rates that remain stable even at lower operating power levels
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • LCD graphics touch screen display
    Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Mimic Diagram
    Allows instant access to the status of the UPS.
  • StruxureWare Central compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Energy storage flexibility
    Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Modular battery offer
    Allows replacement of batteries without the need to go to maintenence bypass while maintaining availability and continuous protection of the load
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Wheel mounted
    Allows for ease of handling during installation.
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Swappable batteries
    Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • Internal backfeed protection
    Increase system defense from power anomolies.
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    202.5 KWatts / 225.0 kVA
  • Max Configurable Power (Watts)
    202.5 KWatts / 225.0 kVA
  • Nominal Output Voltage
    208V 3PH
  • Neutral Output Current
    244A
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
  • Output Voltage THD
    < 2% linear load and <3% non-linear load
  • Output Voltage Tolerance
    +/- 1% static and +/- 3% at 100% load step
  • Bypass
    Built-in Static Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Connections
    Hard Wire 3-wire (3PH + G)
  • Input voltage range for main operations
    360 - 576 (480)V
  • Input voltage adjustable range for mains operation
    360 - 576 (480)V
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Type of Input Protection Required
    3-pole breaker
  • Maximum Short Circuit Withstand (Icw)
    65.0kAmps
  • Maximum Input Current
    347.0A
  • Input Power Factor at Full Load
    1.0

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Nominal Battery Voltage
    480V
  • End of Discharge Maximum Battery Current
    549.0A
  • Expected Battery Life (years)
    7 - 10
  • End of Discharge Battery Voltage
    384
  • Efficiency in Battery Operation
    95.5 %
  • Maximum Available Short Circuit Current
    65kAmps
  • Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
  • Efficiency

Communications & Management

  • Control panel
    7" Touch Screen Display
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Optional
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1970mm , 197.0CM
  • Maximum Width
    1802mm , 180.2CM
  • Maximum Depth
    854mm , 85.4CM
  • Net Weight
    704.0KG
  • Shipping weight
    745.0KG
  • Shipping Height
    2156mm , 215.6CM
  • Shipping Width
    2032mm , 203.2CM
  • Shipping Depth
    1060mm , 106.0CM
  • Color
    White

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-14763.6meters
  • Audible noise at 1 meter from surface of unit
    65.0dBA
  • Online thermal dissipation
    15354.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    cUL Listed, EN/IEC 62040-3, FCC Part 15 Class A, IBC 2012 and CBC2013 to Sds=2.02g , OSHPD, UL 1778
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

General

  • Bypass Protection Device
    400.0
  • Max Bypass Input Current
    350.0A
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1602KB

Updated On

2018-06-18

Contains information on storage conditions and how to unpack the Galaxy VM cabinets
PDF

Size

4194KB

Updated On

2018-06-12

Operation Manual containing information on operation, maintenance and troubleshooting for the user of the Galaxy VM system
PDF

Size

13706KB

Updated On

2018-05-18

Provides the certified electrician with information on how to install and connect the Galaxy VM UPS
PDF

Size

5039KB

Updated On

2018-01-15

Providing the certified electrician with information on how to Install the Galaxy VM Output Transformer Cabinet and connect it to the Galaxy VM UPS.
Brochure
Title
Size
Updated On
PDF

Size

1883KB

Updated On

2018-06-12

product spec brochure with Feature/benefits, tech specs
Design/Configuration
Title
Size
Updated On
PDF

Size

258KB

Updated On

2018-06-15

Battery runtimes for modular battery offer
PDF

Size

2749KB

Updated On

2018-05-18

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

2774KB

Updated On

2018-06-14

pre-approval lettter for OSHPD certification
PDF

Size

75KB

Updated On

2018-06-12

PDF

Size

184KB

Updated On

2018-02-27

UL listing of Galaxy VM 160/180/225kVA UPS
Bid Spec
Title
Size
Updated On
PDF

Size

204KB

Updated On

2018-06-11

Guide Specification
Source ZIP

Size

63KB

Updated On

2018-06-11

Guide Specification
Title
Size
Updated On
Galaxy VM 65kA, Package

Firmware Upgrades

StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

StruxureWare Data Center Expert Virtual Machine Activation Key - Physical/Paper SKU

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP94VMACT

Updated On

2002-01-15
Call for More Information
855 386 0178
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
JLER-AV2SRN

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 100 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95100

Updated On

2002-01-15
Call for More Information
855 386 0178
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

Apple iPhone Application v2.0.0

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SFAPIPAP200

Updated On

2002-01-15
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 25 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP9525

Updated On

2002-01-15
Call for More Information
855 386 0178
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 1000 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP951000

Updated On

2002-01-15
Call for More Information
855 386 0178
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 500 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95500

Updated On

2002-01-15
Call for More Information
855 386 0178
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert Modbus TCP Output Module

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95MODBUS

Updated On

2002-01-15
Call for More Information
855 386 0178
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Solaris , Solaris , Windows Server 2008 , Windows Server 2012 , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Linux , AIX , Solaris , Solaris , Linux , HP-UX , Mac OS X

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware ESXi , VMware Virtual Appliance , VMware ESX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42-V

Updated On

2016-08-23
Additional Software
Part Number
JLER-AV2SRN
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
AP95100
Call for More Information
855 386 0178
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.
AP9475
Call for More Information
855 386 0178
User manual for StruxureWare Data Center Expert v7.5.0
JLER-AV2SRN
Sheet included with the product to inform users the installation manual is available online
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP9525
Call for More Information
855 386 0178
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
AP951000
Call for More Information
855 386 0178
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP9470
Call for More Information
855 386 0178
User manual for StruxureWare Data Center Expert v7.5.0
Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
JLER-AV2SRN
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP95500
Call for More Information
855 386 0178
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
AP95MODBUS
Call for More Information
855 386 0178

Category

Sub-Category


2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR100N-01
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for 151 to 500 kVA

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGPMV7X24-UG-03
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Li-ion Batt Conversion Srvc w-(6) Type G Rack IEC Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV6H-LB-17
Call for More Information
855 386 0178
Call for More Information  855 386 0178
1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 151 to 500 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG8HR7X24-UG-03
Call for More Information
855 386 0178
Call for More Information  855 386 0178
1 Year 4HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 151 to 500 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG4HR-UG-03
Call for More Information
855 386 0178
Call for More Information  855 386 0178
StruxureWare Data Center Expert; 25 Node License Only

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

AP9525
Call for More Information
855 386 0178
Call for More Information  855 386 0178
1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR25N-01
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Li-ion Batt Conversion Srvc w-(5) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV5-LB-17
Call for More Information
855 386 0178
Call for More Information  855 386 0178
2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR1N-01
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Li-ion Batt Conversion Srvc w-(6) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV6-LB-17
Call for More Information
855 386 0178
Call for More Information  855 386 0178

Show results per page