Condenser 101kW, 95F/120F, 575V/3/60Hz

Share:

Condenser 101kW, 95F/120F, 575V/3/60Hz

ACCD76079

Description: Specifically engineered heat rejection for row and room cooling products
Condenser 101kW, 95F/120F, 575V/3/60Hz

Call for More Information
855 386 0178

Air Cooled Condensers Features & Benefits

  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    1041mm , 104.1CM
  • Maximum Width
    3213mm , 321.3CM
  • Maximum Depth
    995mm , 99.5CM
  • Net Weight
    340.45KG
  • Shipping weight
    350.0KG
  • Shipping Height
    1143mm , 114.3CM
  • Shipping Width
    3429mm , 342.9CM
  • Shipping Depth
    1143mm , 114.3CM
Design/Configuration
Title
Size
Updated On
PDF

Size

4014KB

Updated On

2017-12-11

Provides performance data specific to the Uniflair LE Direct Expansion air conditioners
Title
Size
Updated On