Cable Trough, Open Bottom, 600mm

Share:

Cable Trough, Open Bottom, 600mm

AR8560

Description: Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

Includes : Installation guide , Qty 1 - 8 inch/20cm grounding strap

Cable Trough, Open Bottom, 600mm

Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

Call for More Information
855 386 0178
Includes: Installation guide , Qty 1 - 8 inch/20cm grounding strap

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR8560 Features

Cable Trough, Open Bottom, 600mm

  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    191mm , 19.14CM
  • Maximum Width
    597mm , 59.7CM
  • Maximum Depth
    316mm , 31.62CM
  • Net Weight
    4.56KG
  • Shipping weight
    7.35KG
  • Shipping Height
    315mm , 31.5CM
  • Shipping Width
    710mm , 71.0CM
  • Shipping Depth
    440mm , 44.0CM
  • Color
    Black

Conformance

  • Approvals
    UL Classified
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Other Environmental Compliance
    China RoHS
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On
Rack and Enclosure Accessories, Cable Management

Category

Sub-Category


W875-4018
Call for More Information
855 386 0178
Call for More Information  855 386 0178
W875-4285
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22001
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22000
Call for More Information
855 386 0178
Call for More Information  855 386 0178
W530-0375
Call for More Information
855 386 0178
Call for More Information  855 386 0178
W0N-0278
Call for More Information
855 386 0178
Call for More Information  855 386 0178
W0N-0286
Call for More Information
855 386 0178
Call for More Information  855 386 0178
W0M-9706
Call for More Information
855 386 0178
Call for More Information  855 386 0178
W0P2860
Call for More Information
855 386 0178
Call for More Information  855 386 0178
W0M-61269
Call for More Information
855 386 0178
Call for More Information  855 386 0178

Show results per page