APC Smart -UPS 1500VA RM 2U 120V SHIPBOARD

Share:

APC Smart -UPS 1500VA RM 2U 120V SHIPBOARD

SUA1500R2X93

Description: High availability, ruggedized power protection for shipboard and other transportation applications.

Includes : CD with software , Installation Guide , Smart UPS signalling RS-232 cable

APC Smart -UPS 1500VA RM 2U 120V SHIPBOARD

Call for More Information
855 386 0178
Includes: CD with software , Installation Guide , Smart UPS signalling RS-232 cable

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Marine Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    980Watts / 1.44 kVA
  • Max Configurable Power (Watts)
    980Watts / 1.44 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    2,44meters
  • Input voltage range for main operations
    82 - 144V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232
  • Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    459Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    457mm , 45.7CM
  • Rack Height
    2U
  • Net Weight
    28.64KG
  • Shipping weight
    31.91KG
  • Shipping Height
    251mm , 25.1CM
  • Shipping Width
    594mm , 59.4CM
  • Shipping Depth
    603mm , 60.3CM
  • Color
    Black
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    46.0dBA
  • Online thermal dissipation
    171.0BTU/hr

Conformance

  • Approvals
    CSA, TAA compliance, UL 1778
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

414KB

Updated On

2018-06-08

User Manual Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U
PDF

Size

76KB

Updated On

2018-06-07

Rail Kit Installation Guide for Smart-UPS 1U/2U/=>3U models
Agency Approvals
Title
Size
Updated On
PDF

Size

14KB

Updated On

2018-06-12

Environmental Profile
Title
Size
Updated On
PDF

Size

424KB

Updated On

2018-06-18

End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
PDF

Size

447KB

Updated On

2018-06-18

Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFSUMX372

Updated On

2010-02-04
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2018-02-22
Call for More Information
855 386 0178

Part Number

AP9431

Updated On

2018-02-22
Call for More Information
855 386 0178
Additional Software
Part Number
AP9430
Call for More Information
855 386 0178
AP9431
Call for More Information
855 386 0178

Category

Sub-Category


1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR1N-01
Call for More Information
855 386 0178
Call for More Information  855 386 0178
APC Smart-UPS RT 20kVA RM 208V

High density, double-conversion on-line power protection with scalable runtime

SURT20KRMXLT
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Rack ATS, 120V, 30A, L5-30P in, (16) 5-20R out

Provides redundant rack mount power to single-corded equipment.

AP4453
Call for More Information
855 386 0178
Call for More Information  855 386 0178
RACK ATS, 120V, 20A, L5-20 IN, (10) 5-20R OUT

Provides redundant rack mount power to single-corded equipment.

AP4452
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Rack PDU, Basic, 1U, 30A, 208V, (10) C13

Reliable rack power distribution

AP9571A
Call for More Information
855 386 0178
Call for More Information  855 386 0178
SURTRK2
Call for More Information
855 386 0178
Call for More Information  855 386 0178
SURTRK4
Call for More Information
855 386 0178
Call for More Information  855 386 0178
APC Smart-UPS SRT 5000VA RM 230V

High density, double-conversion on-line power protection with scalable runtime

SRT5KRMXLI
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Data Cable Partition, NetShelter, 600mm Wide

The solid Partition allows overhead routing of networking cables on top of the NetShelter enclosures and 4-post racks. Two partitions attach without tools to the roof in a variety of depths. The solid partition is designed to be mounted in the front for a clean look. Each partition ships with ground studs and one 8 inch/203mm grounding strap.

AR8162ABLK
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Rack ATS, 100/120V, 15A, 5-15 in, (10) 5-15R out

Provides redundant rack mount power to single-corded equipment.

AP4450
Call for More Information
855 386 0178
Call for More Information  855 386 0178

Show results per page