APC Rack Air Removal Unit SX Ducting Kit 24 inch

Share:

APC Rack Air Removal Unit SX Ducting Kit 24 inch

ACF126

Description: Air distribution systems for power dense racks and low pressure areas

Includes : Installation Guide

APC Rack Air Removal Unit SX Ducting Kit 24 inch

Call for More Information
855 386 0178
Includes: Installation Guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACF126 Features

APC Rack Air Removal Unit SX Ducting Kit 24 inch

  • Replacement ceiling tile
    Fits into a standard drop ceiling to provide a connection point for the ducting kit. (Not available on the 1.6kW unit).

Rack Air Distribution Features & Benefits

  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Oman , Panama , Peru , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1829mm , 182.9CM
  • Maximum Width
    699mm , 69.9CM
  • Maximum Depth
    699mm , 69.9CM
  • Net Weight
    10.91KG
  • Shipping weight
    12.86KG
  • Shipping Height
    432mm , 43.2CM
  • Shipping Width
    692mm , 69.2CM
  • Shipping Depth
    699mm , 69.9CM
  • Color
    Black

Conformance

  • Standard warranty
    1 year (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

63KB

Updated On

2018-06-14

Release Notes
Title
Size
Updated On

Category

Sub-Category


W875-0922
Call for More Information
855 386 0178
Call for More Information  855 386 0178
Scheduled Assembly and Start-Up Service for two Air Removal Units (ARU)

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEM5X8-AX-11
Call for More Information
855 386 0178
Call for More Information  855 386 0178

Show results per page