APC Audio/Video Surge Protector 4 Outlet with Coax Protection, 120V

Share:

APC Audio/Video Surge Protector 4 Outlet with Coax Protection, 120V

P4V

Description: Audio-video power protection from damaging power transients

Includes : Coaxial cable , User Manual

APC Audio/Video Surge Protector 4 Outlet with Coax Protection, 120V

Call for More Information
855 386 0178
Includes: Coaxial cable , User Manual

P4V Features

APC Audio/Video Surge Protector 4 Outlet with Coax Protection, 120V

  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

AV Surge Protectors Features & Benefits

  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Building Wiring Fault Indicator
    Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    4.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    1700Joules
  • Data Line Protection
    Cable modem / Video protection

Physical

  • Maximum Height
    165mm , 16.5CM
  • Maximum Width
    114mm , 11.4CM
  • Maximum Depth
    57mm , 5.7CM
  • Net Weight
    0.36KG
  • Shipping weight
    0.5KG
  • Shipping Height
    192mm , 19.2CM
  • Shipping Width
    185mm , 18.5CM
  • Shipping Depth
    68mm , 6.8CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    625 x 292 x 247mm
  • Master Carton Units
    12.0
  • Master Carton Weight
    6.36
  • Units per Pallet
    576.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cUL Recognized, UL 1449
  • Equipment protection policy
    Lifetime : $25000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
Agency Approvals
Title
Size
Updated On
PDF

Size

33KB

Updated On

2017-02-28

CSA approval for P4V and P6V
PDF

Size

33KB

Updated On

2017-02-28

CSA NRTL approval for P4V and P6V
Title
Size
Updated On