Power Manager 6 Outlet White

Share:

Power Manager 6 Outlet White

POW6-WHT

Description: The ultimate in power control and cord management plus guaranteed surge suppression for life

Includes : User Manual

$49.99
$45.00
Call for Availability
800-800-4272

POW6-WHT Features

Power Manager 6 Outlet White

  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.

PowerManager Features & Benefits

  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Data-line Protection
    Protection against powers spikes traveling through data lines ensures complete protection of your equipment from surges. It is very important to protect your equipment from "back door" surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    A fast-acting fuse reacts instantaneously to lightning strikes and other spikes. A thermal fuse shuts down safely if there is a wiring fault.
  • Site wiring fault indicator
    In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC SurgeArrests identify dangerous wiring problems and indicate it before you plug in your equipment. (all except PW5TR)
  • Protection working indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's Surge Protectors fail safe, which means that once the circuit of an APC Surge Protector has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Catastrophic Event Protection
    Basic Surge Protector components such as MOVs and Thermal fuses ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike APC Surge Protector products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Product Distribution
Product Distribution

Canada , Mexico , United States

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Number of Power Cords
    1
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    480Joules
  • Peak Current Common Mode
    26kAmps
  • Peak Current Normal Mode
    13kAmps

Physical

  • Maximum Height
    1.68inches ( 42mm , 4.24CM )
  • Maximum Width
    12.5inches ( 318mm , 31.76CM )
  • Maximum Depth
    14.58inches ( 370mm , 37.04CM )
  • Net Weight
    5.5lbs. ( 2.5KG )
  • Shipping weight
    6.0lbs. ( 2.74KG )
  • Shipping Height
    2.0inches ( 51mm , 5.08CM )
  • Shipping Width
    13.0inches ( 330mm , 33.02CM )
  • Shipping Depth
    18.0inches ( 457mm , 45.72CM )
  • Color
    Beige

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %

Conformance

  • Approvals
    CSA 22.2 No. 950, UL 1449
  • Equipment protection policy
    Lifetime : $100000
  • Standard warranty
    Lifetime
Title
Size
Updated On