Galaxy VX 750kVA Scalable to 1250kVA 480V, Start up 5x8

Galaxy VX 750kVA Scalable to 1250kVA 480V, Start up 5x8

GVX750K1250GS

Description: Highly efficient, scalable, 3-phase power protection with flexible operating modes and ECOnversion™ for large facilities, data centers, and business critical applications.

Includes : Installation guide , Network Management Card , Start-Up Service

Galaxy VX 750kVA Scalable to 1250kVA 480V, Start up 5x8

Highly efficient, scalable, 3-phase power protection with flexible operating modes and ECOnversion™ for large facilities, data centers, and business critical applications.

Includes: Installation guide , Network Management Card , Start-Up Service

Galaxy VX Features & Benefits

  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • StruxureOn enabled
    Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Compatible with Schneider Electric's lithium ion battery solution
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictablity and manageability.
    Click here for more details.
  • Internal backfeed protection
    Increases system defense from power anomalies.
  • Energy storage flexibility
    Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
Product Distribution
Product Distribution

Brazil , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , United States , Venezuela

Print Technical Specification

Output

  • Output power capacity
    750.0 KWatts / 750.0 kVA
  • Max Configurable Power (Watts)
    1.25 MWatts / 1.25 MVA
  • Nominal Output Voltage
    480V 3PH
  • Output Frequency (sync to mains)
    60 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Load Crest Factor
    3 with THC <5%
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    150% for 1 minute 125% for 10 minutes
  • Output Voltage THD
    < 2% linear load and <3% non-linear load

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Maximum Short Circuit Withstand (Icw)
    100.0kAmps
  • Maximum Input Current
    1092.0A

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Nominal Battery Voltage
    480V
  • End of Discharge Battery Voltage
    384 Vdc

Communications & Management

  • Pre-Installed SmartSlot™ Cards
    AP9635
  • Control panel
    7" Touch Screen Display
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    77.56inches ( 1970mm , 197.0CM )
  • Maximum Width
    149.61inches ( 3800mm , 380.0CM )
  • Maximum Depth
    35.43inches ( 900mm , 90.0CM )
  • Net Weight
    5502.74lbs. ( 2496.0KG )
  • Shipping weight
    8238.68lbs. ( 3737.0KG )
  • Shipping Height
    84.65inches ( 2150mm , 215.0CM )
  • Shipping Width
    203.15inches ( 5160mm , 516.0CM )
  • Shipping Depth
    41.73inches ( 1060mm , 106.0CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3333ft ( 0-999.9meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-50000ft ( 0-15000meters )
  • Audible noise at 1 meter from surface of unit
    68.0dBA
  • Online thermal dissipation
    106625.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CBC 2013 to Sds = 1.84g, CSA C22.2 NO. 107.3, FCC Part 15 Class A, IBC 2012, IEC 62040-3, IEC 60721-4-2 Level 2M2, OSHPD, UL 1778 5th edition
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4354KB

Updated On

2018-09-14

Contains information on operation, maintenance and troubleshooting for the users of the Galaxy VX system
PDF

Size

26652KB

Updated On

2018-08-08

Providing the certified electrician with information on how to install and connect the Galaxy VX UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

3737KB

Updated On

2018-08-08

OSHPD pre-approval letter
PDF

Size

185KB

Updated On

2018-08-08

CB Certificate for galaxy 500KW/KVA to 1500KW/KVA

Category

Sub-Category


Startup Service for 1 Li-ion Battery Cabinet with (17) Battery Modules

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for 501 kVA or greater

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

Li-ion Batt Conversion Srvc w-(4) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Li-ion Batt Conversion Srvc w-(2) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

EcoStruxure Asset Advisor Remote Installation

Installation and registration of your data center management software in accordance to manufacturer specification.

Li-ion Batt Conversion Srvc w-(1) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

(1) Yr Advantage Ultra Service Plan for (1) Galaxy VX 750 Scalable to 1250kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Scheduling Upgrade to 7X24 for Existing Startup Service for 501 kVA or greater

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 501 kVA +

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Yr Advantage Ultra Plan for (1) Galaxy VX External Battery Frame

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product