APC Smart-UPS 3000VA LCD RM 2U 120V with SmartConnect

Share:

APC Smart-UPS 3000VA LCD RM 2U 120V with SmartConnect

SMT3000RM2UC

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack mounting hardware , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable

$1,400.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SMT3000RM2UC Features

APC Smart-UPS 3000VA LCD RM 2U 120V with SmartConnect

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Network manageable
    Provides proactive notifications of changing power or unit conditions and provides the user the ability to remotely control PMU functions.
  • Outlet group control
    Turn on/off, reboot or shut down select outlet groups to save dispatching technicians to remote locations (for UPSs with switched outlet groups).
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Sequenced network shutdown and reboot
    Customize network shutdown and reboot sequence of connected servers and UPSs.
  • Serial connectivity
    Use any Home Automation network to monitor and control the S20 through its RS-232 serial port. For information on how to communicate with the S20, see APC's Application Note #102. Crestron and AMX installers should visit their respective websites for information on how to integrate the S20 into those networks.
  • Sine wave output
    Eliminates humming and heat generated when powering tubelights and fans.
  • Single switched outlet group
    Single outlet group that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output power capacity
    2.7 KWatts / 2.88 kVA
  • Max Configurable Power (Watts)
    2.7 KWatts / 2.88 kVA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    110, 127
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
    (2) NEMA 5-20R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA L5-30P
  • Cord Length
    8ft ( 2.44meters )
  • Input voltage range for main operations
    82 - 144V
  • Input voltage adjustable range for mains operation
    75 - 154V
  • Number of Power Cords
    1
  • Other Input Voltages
    110, 127

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    3hour(s)
  • Replacement Battery
    SMT3000RM2UNC
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    Smart-Slot , USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    459Joules

Physical

  • Maximum Height
    3.39inches ( 86mm , 8.6CM )
  • Maximum Width
    18.9inches ( 480mm , 48.0CM )
  • Maximum Depth
    26.89inches ( 683mm , 68.3CM )
  • Rack Height
    2U
  • Net Weight
    97.42lbs. ( 44.28KG )
  • Shipping weight
    113.74lbs. ( 51.7KG )
  • Shipping Height
    10.0inches ( 254mm , 25.4CM )
  • Shipping Width
    23.62inches ( 600mm , 60.0CM )
  • Shipping Depth
    38.6inches ( 980mm , 98.0CM )
  • Color
    Black
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    348.0BTU/hr

Conformance

  • Approvals
    CSA, ENERGY STAR V1.1 (USA), FCC Part 15 Class A, UL 1778
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery
Manuals and Warranties
Title
Size
Updated On
PDF

Size

974KB

Updated On

2018-06-14

Operation Manual for Smart-UPS SMT750C, SMT750IC, SMT750RM2UC, SMT750RMI2UC, SMT1000C, SMT1000IC, SMT1000RM2UC, SMT1000RMI2UC, SMT1500C, SMT1500IC, SMT1500RM2UC, SMT1500RMI2UC, SMT2200C, SMT2200IC, SMT2200RM2UC, SMT2200RMI2UC, SMT3000C, SMT3000IC, SMT3000RM2UC and SMT3000RMI2UC - Tower and Rack-Mount 2U
PDF

Size

45KB

Updated On

2018-06-12

Firmware Release Notes
PDF

Size

1522KB

Updated On

2018-05-17

Installation Guide for Smart-UPS SMT750RM2UC, SMT1000RM2UC, SMT1500RM2UC, SMT2200RM2UC and SMT3000RM2UC Rack-Mount 2U
Brochure
Title
Size
Updated On
PDF

Size

1461KB

Updated On

2018-05-04

Product overview brochure for Connected Smart-UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

76KB

Updated On

2017-12-11

Online Certifications Directory
PDF

Size

214KB

Updated On

2017-12-11

Technical Compliance Statement
PDF

Size

94KB

Updated On

2017-12-11

Certificate of Compliance
PDF

Size

387KB

Updated On

2017-12-01

UL Certificate of Conformance to ENERGY STAR For UPS V1.1
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

275KB

Updated On

2018-04-27

To highlight the updaes to the new generation of Smart-UPS
Source

Size

2884KB

Updated On

2018-04-27

To highlight the updaes to the new generation of Smart-UPS
PDF

Size

301KB

Updated On

2017-12-11

Why choose Smart-UPS with SmartConnect for managed service providers
PDF

Size

392KB

Updated On

2017-12-11

How to sell the Smart-UPS feature SmartConnect for MSPs
Source

Size

945KB

Updated On

2017-12-11

How to sell the Smart-UPS feature SmartConnect for MSPs
Source

Size

2474KB

Updated On

2017-12-11

Why choose Smart-UPS with SmartConnect for managed service providers
PDF

Size

315KB

Updated On

2017-12-11

How to sell the Smart-UPS feature SmartConnect for End Users
Source

Size

670KB

Updated On

2017-12-11

Graphic ad discussing out new connected Smart-UPS feature, SmartConnect
Source

Size

1126KB

Updated On

2017-12-11

How to sell the Smart-UPS feature SmartConnect for End Users
PDF

Size

194KB

Updated On

2017-12-11

Graphic ad discussing out new connected Smart-UPS feature, SmartConnect
Source

Size

2474KB

Updated On

2017-12-11

One page document highlighting new connected Smart-UPS
PDF

Size

300KB

Updated On

2017-12-11

One page document highlighting new connected Smart-UPS
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows Server 2016 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


AP7567
$839.00
AP7564
$339.99
Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 20A, 208V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8659NA3
$1,275.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC 208V/120V 10KVA Step down Transformer

The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

APTF10KT01
$1,600.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 16 ports with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM2116P
$3,375.00
AP7568
$679.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Horizontal Cable Manager, 2U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

AR8600A
$99.99
Rack PDU,Basic, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R;3' Cord

Basic Rack PDU 14.4 kW solution for high density installations

AP7569
$1,025.00
APC Smart-UPS X 750VA Tower/Rack 120V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX750NC
$969.00
Rack PDU, Metered, 2U, 30A, 208V, (12) C13s & (4) C19

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7811B
$729.00

Show results per page