Wiser Air White Smart WI-FI Thermostat

Share:

Wiser Air White Smart WI-FI Thermostat

WISERAIR10WHTUS

Description: The smart thermostat, made Wiser. Wiser Air is a Wi-Fi connected thermostat that gives homeowners peace of mind through effortless control of comfort and savings.

Includes : User Manual

Out of stock
$239.00
Call for Availability
800-800-4272

WISERAIR10WHTUSFeatures

Wiser Air White Smart WI-FI Thermostat

  • Eco IQ
    Enable EcoIQ to let Wiser maximize the efficiency of the system based on your specific home and lifestyle, without sacrificing comfort.
  • Mobile app management
    Putting you in full command of your home, Wiser Air gives you a unified experience across all your devices with scheduling that’s simple to set and modify with a tap.
  • My Wiser
    You've got your own style. Wiser Air allows you to customize the interface to your liking.
  • Ready modes
    Tweak your energy schedule to your exact personal settings with just one touch. Easily set your temperature for home, sleep and away modes.
  • Scheduling
    Scheduling your thermostat lets you 'set it and forget it' for easy energy savings.
  • Touch-screen temperature control
    With a smartphone-style touchscreen, Wiser Air lets you tap into new levels of temperature control while learning your lifestyle as soon as it’s on your wall.
  • Wiser Forecast
    Wiser Air adapts to what's happening outside using the #1 ranked weather service from Schneider Electric.

NetBotz Accessories and CablesFeatures & Benefits

Product Distribution
Product Distribution

United States

Print Technical Specification

Physical

  • Maximum Height
    4.0inches ( 102mm , 10.2CM )
  • Maximum Width
    4.0inches ( 102mm , 10.2CM )
  • Maximum Depth
    0.9inches ( 23mm , 2.3CM )
  • Net Weight
    2.4lbs. ( 1.09KG )
  • Shipping weight
    2.7lbs. ( 1.22KG )
  • Shipping Height
    4.2inches ( 107mm , 10.7CM )
  • Shipping Width
    4.2inches ( 107mm , 10.7CM )
  • Shipping Depth
    1.2inches ( 30mm , 3.0CM )

Conformance

  • Approvals
    UL Listed
Brochure
Title
Size
Updated On
PDF

Size

712KB

Updated On

2017-02-18

Wiser Air brochure and specification sheet
Title
Size
Updated On