VED for 600mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure White

Share:

VED for 600mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure White

AR7751W

Description: Vertical Exhaust Duct (VED) System for NetShelter SX is a low cost easy to install solution that mounts to the top rear of NetShelter enclosures to capture and return hot exhaust air to room cooling systems.

Includes : Baying hardware , Duct panels , Foam gasket strips , Installation guide , Mounting hardware , Rear door and bottom sealing kit , Roof , Roof mounting hardware

In stock
$699.00

AR7751WFeatures

VED for 600mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure White

Vertical Exhaust Duct (VED) System for NetShelter SX is a low cost easy to install solution that mounts to the top rear of NetShelter enclosures to capture and return hot exhaust air to room cooling systems.

Includes : Baying hardware , Duct panels , Foam gasket strips , Installation guide , Mounting hardware , Rear door and bottom sealing kit , Roof , Roof mounting hardware

  • Ducted Exhaust System
    Removes hot air from the data center to prevent re-circulation and eliminate air mixing.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Increased capacity
    Higher rate of heat removal allows more equipment to be installed in each rack.
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.

Rack Air DistributionFeatures & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    33.0inches ( 838mm , 83.8CM )
  • Maximum Width
    22.48inches ( 571mm , 57.1CM )
  • Maximum Depth
    17.28inches ( 439mm , 43.9CM )
  • Net Weight
    37.43lbs. ( 16.98KG )
  • Shipping weight
    56.43lbs. ( 25.6KG )
  • Shipping Height
    7.5inches ( 190mm , 19.0CM )
  • Shipping Width
    36.0inches ( 914mm , 91.4CM )
  • Shipping Depth
    27.0inches ( 686mm , 68.6CM )
  • Color
    White

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1655KB

Updated On

2017-02-10

Inventory and assembly sequence for installing the Vertical Exhaust Duct (VED) on a NetShelter SX Enclosure
Brochure
Title
Size
Updated On
PDF

Size

274KB

Updated On

2017-02-10

Quick Reference Brochure for the Vertical Exhaust Duct (VED) providing features and benefits and intercompatibility with other APC products
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On
Cooling Solutions, Air Distribution, Rack Air Distribution