Uniflair Smoke Sensor

Share:

Uniflair Smoke Sensor

ACAC76115

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Smoke Sensor

Call for Availability
800-800-4272

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    3.6inches ( 91mm , 9.1CM )
  • Maximum Width
    7.7inches ( 196mm , 19.6CM )
  • Maximum Depth
    7.7inches ( 196mm , 19.6CM )
  • Net Weight
    1.0lbs. ( 0.45KG )
  • Shipping weight
    1.5lbs. ( 0.68KG )
  • Shipping Height
    3.6inches ( 91mm , 9.1CM )
  • Shipping Width
    7.7inches ( 196mm , 19.6CM )
  • Shipping Depth
    7.7inches ( 196mm , 19.6CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

5576KB

Updated On

2017-02-09

Uniflair LE Accessories Manual
Title
Size
Updated On