Uniflair Remote User Terminal

Share:

Uniflair Remote User Terminal

ACAC76127

Description: Options to optimize the performance or functionality of room cooling products

Includes : User Manual

Uniflair Remote User Terminal

Call for Availability
800-800-4272
Includes: User Manual

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    3.6inches ( 91mm , 9.1CM )
  • Maximum Width
    7.7inches ( 196mm , 19.6CM )
  • Maximum Depth
    7.7inches ( 196mm , 19.6CM )
  • Net Weight
    2.0lbs. ( 0.91KG )
  • Shipping weight
    2.5lbs. ( 1.14KG )
  • Shipping Height
    3.6inches ( 91mm , 9.1CM )
  • Shipping Width
    7.7inches ( 196mm , 19.6CM )
  • Shipping Depth
    7.7inches ( 196mm , 19.6CM )
Title
Size
Updated On