Uniflair Floorstand 76mm (3") - Frame 7

Share:

Uniflair Floorstand 76mm (3") - Frame 7

ACFS76080

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Floorstand 76mm (3") - Frame 7

Call for Availability
800-800-4272

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    3.0inches ( 76mm , 7.6CM )
  • Maximum Width
    101.0inches ( 2565mm , 256.5CM )
  • Maximum Depth
    34.06inches ( 865mm , 86.5CM )
  • Net Weight
    50.5lbs. ( 22.91KG )
  • Shipping weight
    55.0lbs. ( 24.95KG )
  • Shipping Height
    6.0inches ( 152mm , 15.2CM )
  • Shipping Width
    108.0inches ( 2743mm , 274.3CM )
  • Shipping Depth
    40.0inches ( 1016mm , 101.6CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

5576KB

Updated On

2017-02-09

Uniflair LE Accessories Manual
Title
Size
Updated On