Uniflair Floorstand 457mm (18in) - Frame 5

Share:

Uniflair Floorstand 457mm (18in) - Frame 5

ACFS76091

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Floorstand 457mm (18in) - Frame 5

Call for Availability
800-800-4272

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    18.0inches ( 457mm , 45.7CM )
  • Maximum Width
    67.32inches ( 1710mm , 171.0CM )
  • Maximum Depth
    33.66inches ( 855mm , 85.5CM )
  • Net Weight
    90.0lbs. ( 40.82KG )
  • Shipping weight
    95.0lbs. ( 43.09KG )
  • Shipping Height
    22.0inches ( 559mm , 55.9CM )
  • Shipping Width
    72.0inches ( 1829mm , 182.9CM )
  • Shipping Depth
    38.0inches ( 965mm , 96.5CM )

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

5576KB

Updated On

2017-02-09

Uniflair LE Accessories Manual
Title
Size
Updated On
Cooling Solutions, Uniflair Floor Stands
CAD Source File
492KB
2016-12-08