Uniflair Floorstand, 36" Non-Adjustable, Frame Size 4

Share:

Uniflair Floorstand, 36" Non-Adjustable, Frame Size 4

ACFS76056

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Floorstand, 36" Non-Adjustable, Frame Size 4

Call for Availability
800-800-4272

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    36.0inches ( 914mm , 91.4CM )
  • Maximum Width
    51.18inches ( 1300mm , 130.0CM )
  • Maximum Depth
    33.66inches ( 855mm , 85.5CM )
  • Net Weight
    80.36lbs. ( 36.53KG )
  • Shipping weight
    90.0lbs. ( 40.91KG )
  • Shipping Height
    40.0inches ( 1016mm , 101.6CM )
  • Shipping Width
    55.0inches ( 1397mm , 139.7CM )
  • Shipping Depth
    37.0inches ( 940mm , 94.0CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

5576KB

Updated On

2017-02-09

Uniflair LE Accessories Manual
Title
Size
Updated On
Cooling Solutions, Uniflair Floor Stands
CAD Source File
581KB
2016-12-08

BIM Models, Cooling Solutions, Uniflair Floor Stands, Nonadjustable
BIM Models, Cooling Solutions, Uniflair Direct Expansion, Downflow with Nonadjustable Floor Stand, Water Cooled Dual Fluid
BIM Models, Cooling Solutions, Uniflair Direct Expansion, Downflow with Nonadjustable Floor Stand, Water Cooled
BIM Models, Cooling Solutions, Uniflair Direct Expansion, Downflow with Nonadjustable Floor Stand, Energy Saving
BIM Models, Cooling Solutions, Uniflair Direct Expansion, Downflow with Nonadjustable Floor Stand, Air Cooled Dual Fluid
BIM Models, Cooling Solutions, Uniflair Direct Expansion, Downflow with Nonadjustable Floor Stand, Air Cooled
BIM Models, Cooling Solutions, Uniflair Chilled Water, Downflow with Nonadjustable Floor Stand