Uniflair Floorstand 305mm (12in) - Frame 3

Share:

Uniflair Floorstand 305mm (12in) - Frame 3

ACFS76084

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Floorstand 305mm (12in) - Frame 3

Call for Availability
800-800-4272

Room Cooling Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    12.0inches ( 305mm , 30.5CM )
  • Maximum Width
    39.37inches ( 1000mm , 100.0CM )
  • Maximum Depth
    29.13inches ( 740mm , 74.0CM )
  • Net Weight
    54.0lbs. ( 24.49KG )
  • Shipping weight
    58.0lbs. ( 26.31KG )
  • Shipping Height
    16.0inches ( 406mm , 40.6CM )
  • Shipping Width
    44.0inches ( 1118mm , 111.8CM )
  • Shipping Depth
    34.0inches ( 864mm , 86.4CM )

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

5576KB

Updated On

2017-02-09

Uniflair LE Accessories Manual
Title
Size
Updated On
Cooling Solutions, Uniflair Floor Stands
CAD Source File
541KB
2016-12-08