Uniflair Flooded Receiver 60lbs (27.2kg) R410a

Share:

Uniflair Flooded Receiver 60lbs (27.2kg) R410a

ACAC76134

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Flooded Receiver 60lbs (27.2kg) R410a

Call for Availability
800-800-4272

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    9.0inches ( 229mm , 22.9CM )
  • Maximum Width
    9.0inches ( 229mm , 22.9CM )
  • Maximum Depth
    36.0inches ( 914mm , 91.4CM )
  • Net Weight
    70.0lbs. ( 31.82KG )
  • Shipping weight
    80.0lbs. ( 36.36KG )
  • Shipping Height
    14.0inches ( 356mm , 35.6CM )
  • Shipping Width
    14.0inches ( 356mm , 35.6CM )
  • Shipping Depth
    40.0inches ( 1016mm , 101.6CM )
Title
Size
Updated On