Uniflair Flooded Receiver 26lbs (11.8kg) R410a

Share:

Uniflair Flooded Receiver 26lbs (11.8kg) R410a

ACAC76132

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Flooded Receiver 26lbs (11.8kg) R410a

Call for Availability
800-800-4272

Room Cooling Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    6.0inches ( 152mm , 15.2CM )
  • Maximum Width
    6.0inches ( 152mm , 15.2CM )
  • Maximum Depth
    38.0inches ( 965mm , 96.5CM )
  • Net Weight
    35.0lbs. ( 15.91KG )
  • Shipping weight
    45.0lbs. ( 20.45KG )
  • Shipping Height
    10.0inches ( 254mm , 25.4CM )
  • Shipping Width
    10.0inches ( 254mm , 25.4CM )
  • Shipping Depth
    42.0inches ( 1067mm , 106.7CM )
Title
Size
Updated On