Uniflair Flooded Receiver 18lbs (8.1kg) R410A

Share:

Uniflair Flooded Receiver 18lbs (8.1kg) R410A

ACAC76131

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Flooded Receiver 18lbs (8.1kg) R410A

Call for Availability
800-800-4272

Room Cooling Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    6.0inches ( 152mm , 15.2CM )
  • Maximum Width
    6.0inches ( 152mm , 15.2CM )
  • Maximum Depth
    24.0inches ( 610mm , 61.0CM )
  • Net Weight
    25.0lbs. ( 11.36KG )
  • Shipping weight
    30.0lbs. ( 13.64KG )
  • Shipping Height
    10.0inches ( 254mm , 25.4CM )
  • Shipping Width
    10.0inches ( 254mm , 25.4CM )
  • Shipping Depth
    28.0inches ( 711mm , 71.1CM )
Title
Size
Updated On